Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.218 - Handles
Bill of material
Handle I.218/60-M10
PARTNUMBER
Code
20801
DESCRIPTION
Description
I.218/60-M10
DIM01
L
62 mm
DIM02
d
M10
DIM03
d1
18 mm
DIM04
h
25 mm
DIM05
l1
4 mm
WEIGHT
Weight
32 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models