Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
FG INOX
Description
I.2PAS1040 - Plain welding flanges 01A-TYPE NP 10/40 Stainless steel 304L or 316L
Bill of material
FG INOX - 2PAS40
REF
Reference
PN
10-40
DN
D
DXTUBE
ø tube
B
NBT
nb holes
4
DX
ø
C
WEIGHT
Weight
kg
NATURE
Nature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models