Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Elesa
Description
I.618-B-SOFT - ELESA-Shaped handle
Bill of material
ELESA-Shaped handle I.618/80 B-M10-SOFT
CODE
Code
DESCRIPTION
Description
DIM01
D
43 mm
DIM02
L
81.5 mm
DIM03
d
mm
DIM04
d1
30 mm
DIM05
h
mm
DIM06
l1
34 mm
DIM07
l2
52.5 mm
WEIGHT
Weight
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD