Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
I.618-N-SOFT - ELESA-Shaped handle
Bill of material
ELESA-Shaped handle I.618/80 N-12-SOFT
CODE
Code
DESCRIPTION
Description
DIM01
D
43 mm
DIM02
L
81.5 mm
DIM03
d
mm
DIM04
d1
30 mm
DIM05
h
45 mm
DIM06
l1
34 mm
DIM07
l2
52.5 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models