Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.631+x - Two-volume revolving handles
Bill of material
Two-volume revolving handle I.631/65+x-M10
PARTNUMBER
Code
122622
DESCRIPTION
Description
I.631/65+x-M10
DIM01
D
35 mm
DIM02
L
63 mm
DIM03
d1
32 mm
DIM04
l1
19 mm
DIM05
d 6g
M10
DIM06
h
17 mm
DIM07
S
5 mm
WEIGHT
Weight
79 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models