Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.644 - Revolving handles
Bill of material
Revolving handle I.644/90+x-M8 SAN
PARTNUMBER
Code
122701
DESCRIPTION
Description
I.644/90+x-M8 SAN
DIM01
D
36 mm
DIM02
L
90 mm
DIM03
d
M8
DIM04
d1
30 mm
DIM05
l
16 mm
DIM06
S
4 mm
WEIGHT
Weight
130 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models