Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.780-MD - Cylindrical handle
Bill of material
Cylindrical handle I.780/80-M10-MD
PARTNUMBER
Code
199307
DESCRIPTION
Description
I.780/80-M10-MD
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M10
DIM04
d1
21 mm
DIM05
h
55 mm
DIM06
l1
7 mm
WEIGHT
Weight
45 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models