Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.780-SAN - Cylindrical handles
Bill of material
Cylindrical handle I.780/80-M8-SAN-C1
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M8
DIM04
d1
21.0 mm
DIM05
h
40 mm
DIM06
l1
7 mm
WEIGHT
Weight
48 g
INFOEG
Produktdetails
Produktdetails