Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
I.780-SAN - ELESA-Cylindrical handles
Bill of material
Cylindrical handles I.780/80-M8-SAN-C1
CODE
Code
DESCRIPTION
Description
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M8
DIM04
d1
21.0 mm
DIM05
h
40 mm
DIM06
l1
7 mm
WEIGHT
Weight
48 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models