Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
I and IX - Load Cells
Bill of material
I-250
PN
Part Number
I-250
SERIES
Series
I e IX
CODE
Code
0002731
TYPE
Description
Célula de Carga Modelos I e IX
CAP
Capacity
kg
MAT
Material
FINISH
Surface Treatment
Nickel
A
57 mm
C
3 m
D
13.0 mm
E
15.8 mm
F
25.4 mm
G
76.2 mm
H
32 mm
J
32 mm
L
130 mm
P
16 mm
SCREW
R - Pitch
M12x1.75
RS
Recommended Screw
M12 - class 12.9 - DIN 912
TORQUE
Torque
14 kgm
PF
Flexible Protection Cable
100 mm
SEN
Sensibility
2.0000 + / - 0,1% mV / V
TT
Work temperature
- 5 a + 60 ºC
TC
Compensated Temperature
0 a + 50 ºC
MS
Maximum overload % nominal capacity
150 mm
SR
Break overload % nominal capacity
300 mm
RE
Electric Resistence
E 390 + / - 10 S 350 + / - 1 Ω
ND
Number of Divisions
10.000
CP
Protection Class
IP 67
CABLE
Cable
9619 (7 mm diam. 4 conductors Shielded)
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models