Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
i-P65 double sided - Self-contained safety & exit sign
Bill of material
IP65LEDEX3HCGL(300)
CNSORDERNO
Part Number
IP65LEDEX3HCGL
LODLEVEL
LOD Level
PF
Product Family
i-P65 double sided
M1
Material 1
IP65LEDEX3HCGL
MEAN
Material 1 EAN
5018987195942
MDESC
Material 1 Description
i-P65 LED 3Hr DBL SIDE EXIT CGL
M2
Material 2
IP65DBLLEG7010
M2EAN
Material 2 EAN
5018987026215
M2DESC
Material 2 Description
Pictograms Left, Right, Up, Down double-sided 20m
M12
Material 1+2
IP65LEDEX3HCGL / IP65DBLLEG7010
M12DESC
Material 1+2 Description
i-P65 LED 3Hr DBL SIDE EXIT CGL with pictograms ISO Left, Right, Up, Down 20m
M12EAN
Material 1+2 EAN
5018987195942 / 5018987026215
EF7000003
Mounting method
Ceiling surface mounting
EF7000004
Protection class
I
EF7000008
Width
165 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Single/double-sided
EF7001438
Length
263 mm
EF7001456
Height/depth
142 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK10
EF7004351
Battery quality
NiCd
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP65
EF7008732
Recognition distance
20 m
EF7009347
Max. system power
2.5 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
148 lm
EF7011099
Pictogram included
true
EF7011954
Luminous flux in standby mode
- lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-40 °C
EF7012170
Light distributor
Focal lens
EF7023518
Built-in height/depth
- mm
TS
Testing system
CGline+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
True
MODE
Mode
Maintained (M)
AT
Autonomy
3 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models