Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Pad Air 2 WIFI - I-Pad Air 2 WIFI
Bill of material
I-Pad Air 2 WIFI
IDNR
Identnummer
IL
I-Pad Länge
240.000 mm
IB
I-Pad Breite
169.000 mm
IH
I-Pad Höhe
6.100 mm
VA
Verrungung Außen
11.630 mm
BR
Breite rand
10.000 mm
HD
Hüllen Dicke
1.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models