Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAJQ - Displacement table - rotary manual displacement table - precision type - cross roller bearing type / shaft with copper sleeve type
Bill of material
IAJQ60
CODE
code
TYPE
Type
Cross roller bearing type
MAT
texture of material
SUR
surface treatment
SPE
Specifications
MED
Platform size
mm
ELS
distance of travel
Coarse adjustment 360 ° - fine adjustment ± 5 ° mm
MROA
Minimum reading amount of vernier caliper scale (°)
MROB
Minimum reading amount of micrometer scale (′′ / scale)
HLR
Load resistance (horizontal)
N
ECC
Eccentricity
0.05 mm
WEI
Body weight
kg
ENCL
Accessories (4) stainless steel hexagon socket head cap screws
LINK
link
https://www.srdfaa.com/category/26
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models