Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IASV25 - Displacement table - Linear ball - 25 -Z axis (vertical lifting)
Bill of material
IASV25-CZ
MOD
code
IASV25
LOC
Differential head mounting position
CZ
DRI
moving direction
One Z direction
TAB
Mesa size
25X25 mm
STR
stroke
±3 mm
LOAD
load
9.8N(1kgf)
DIF
minimum scale
0.01 mm
TOM
Moving perpendicularity
≤0.01mm/6mm mm
WEI
weight
0.09 kg
LINK
link
https://www.srdfaa.com/product/1141603220222.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models