Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
IAUE - Easy adjustment kit - Angle adjustment kit
Bill of material
IAUE14-A-320
CODE
IAUE
MATD
The base material
Aluminum alloy
SURD
Base surface treatment
As the anode
MATG
Table material
Aluminum alloy
SURG
Table surface treatment
As the anode
MATDG
Guide material
carbon steel
SURDG
Guide surface treatment
-
MATT
Trapezoidal lead screw material
carbon steel
SURT
Trapezoidal lead screw surface treatment
nigrities
MATTL
Trapezoidal screw nut material
brass
SURTL
Surface treatment of trapezoidal screw nut
-
MATL
Nut bracket material
Aluminum alloy
SURL
Nut bracket surface treatment
As the anode
SCS
Screw specification
HD
The handwheel
L
Frame length L
mm
ST
effective travel
mm
TZ
Diameter of trapezoidal screw
14
TD
Lead of trapezoidal screw
3
HL
245 N
NL
Vertical allowable load
49 N
PTMA
Allowable moment Ma
7 N·m
PTMB
Allowable moment Mb
7 N·m
PTMC
Allowable moment Mc
13 N·m
N
5.5
H
35
P
43
S
Frame mounting hole spacing
Q
hole count
KA
The handwheel A
100
KB
The handwheel B
82
KC
The handwheel C
115
WEIA
Handwheel A weight
kg
WEIB
Handwheel B weight
kg
WEIC
Handwheel C weight
kg
DP
depth of parallelism
0.15 mm
BC
back clearance
0.3 mm
LT
Required horizontal torque
0.04 Nm
VT
Vertical torque required
0.2 Nm
HRF
Horizontal rotational force required
1.5 N
VRF
Horizontal rotational force required
7.7 N
LINK
link
https://www.srdfaa.com/category/25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models