Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAXN - Easy to adjust components -X axis - rack and pinion - left and right thread type
Bill of material
IAXN60
CODE
IAXN
MAT
texture
S45C
SUR
surface treatment
nigrities
AC
accessory
hexagon socket screw
NO
NO.
ST
Sliding table
40×20 mm
DT
route
60(one side30) mm
RM
The amount of movement in one revolution
2.5(one side1.25) mm
LRS
Load resistance
98(one side49) N
WEI
weight
0.64 kg
R
Change the position of feed knob (left and right reverse)
LINK
link
https://www.srdfaa.com/product/1141603220072.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models