Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAXRG - Easy adjustment kit -X axis - Rack and pinion - standard
Bill of material
IAXRG40
CODE
IAXRG
MAT
texture
Aluminum alloy
SUR
surface treatment
Black anodized treatment
AC
accessory
Short head hexagon socket bolt
NO
NO.
ST
Sliding table
25×40 mm
DT
route
±12 mm
RM
The amount of movement in one revolution
19.0 mm
B
25
X
31
P
0
LRS
Load resistance
29.4 N
WEI
weight
0.10 kg
LINK
link
https://www.srdfaa.com/product/1141603220070.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models