Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IAZW60,IAZW80 - Manual displacement table - Cross guide rail type 60-80 - Double track Z axis (horizontal lifting)
Bill of material
IAZW60
MOD
code
DRI
moving direction
One(Z)direction
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
TKN
The thickness of the table
ELS
distance of travel
10mm
LOAD
load
DIF
minimum scale
0.01mm
MOB
depth of parallelism
0.05mm
WEI
weight
LINK
link
https://www.srdfaa.com/product/1141603220112.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models