Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IBC51_53 - Economical, high-assembled, high-profile linear guide, ordinary grade, light preload (FC): 0~0.02C, heavy-duty type, not interchangeable
Bill of material
IBC51-H28-L100
CODE
Code
TYPE
Type
Assembly
JD
Accuracy Class
Ordinary
HKGD
Slider Fixing Mode
Locking
SL
Number of sliders
DGGD
Rail fixing method
Locking
MAT
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.3 mm
F
9.5 mm
W
Slider Size
34 mm
B
Slider Size
26 mm
B1
Slider Size
4.0 mm
C
Slider Size
26 mm
L1
Slider Size
61.4 mm
L2
Slider Size
39.4 mm
K1
Slider Size
10.00 mm
K2
Slider Size
4.85 mm
G
Slider Size
5.3 mm
MV
Slider Size
4x5 mm
T
Slider Size
6.0 mm
H2
Slider Size
7.95 mm
H3
Slider Size
7.7 mm
WR
Slide Rail Size
15 mm
HR
Slide Rail Size
15.0 mm
D
Slide Rail Size
7.5 mm
HH
h(Slide Rail Size)
5.3 mm
DD
d£¨Slide Rail Size£©
4.5 mm
P
Slide Rail Size
60 mm
LD
Fixed screw (rail size)
4x16 mm
CD
Basic Load Rating C (Dynamic)
11.38 KN
C0
Basic Load Rating CO (Static)
16.97 KN-m
MR
Static Allowable Torque
0.12 KN-m
MP
Static Allowable Torque
0.10 KN-m
MY
Static Allowable Torque
0.10 KN-m
HKZL
0.18 kg
HGZL
1.45 kg/m
N
Number of mounting holes
2
E
20.0 mm
LINK
Website
Website Link
WEB
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models