Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
IBN,IBNK - Flat Springs - Straight Type
Bill of material
IBNA-T0.3-H11-L20
PN
Part Number
TYPE
Type
MAT
Material
SUS304-CSP3/4H
SHP
Shape
T
mm
TTOL
T Tolerance
mm
H
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
mm
X
X 0.5mm Increment
mm
P
P 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models