Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
IBTLED 2
Bill of material
98215001
MD01
VAR__MANUID_
98215001
DESCSHORT
Short Description
IBTLED 2
DESCLONG
Long Description
Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free, maximum installation depth for luminaires, speakers, announcement and call systems: 100 mm, lamp output, LED max. 20 W, lamp output halogen max. 50 W, additional inserts 4 x to M40, outlet aperture: Fermacell® plasterboard, variable up to max. 150 x 150 mm, 8 combi-conduit entry points 4 x M20, 4 x M25 integrated conduit stopper and strain relief for conduits M20, M25, adhesive fixing or nail installation, combination conduit insertion and membrane for perforation, sealing range M16 - M40<br /><strong>Dimensions: </strong>227 x 250 x 135 mm
INTNO
International product number
4013902593736
MANUID
Product number of the Manufacturer
98215001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
IBTLED 2
EF000041
EV001392
EF000280
0
EF000846
250
EF000943
250
EF002169
EV000139
EF004265
227
EF006432
true
EF006433
true
EF006434
130
EF006435
160
EF007942
false
EF009764
true
EF023518
135
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.04
LENGTH
250
WIDTH
227
DEPTH
135
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models