Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICP71_86 - Brake For Linear Guide (Single Piece/Component) Straight Type
Bill of material
ICP77-15A
CODE
Code
TYPE
Type
LH
Limit hole
THR
Thread
MAT
The main material
S45C
SUR
Main Body Surface Treatment
BSC
Bolt/Screw Code
ARS
Applicable Guide Rail Specifications
W
50 mm
H
27 mm
A
35 mm
E
12 mm
F
18 mm
T
12 mm
M
mm
K
19 mm
DD1
d1
5.5 mm
DD2
d2
9 mm
HH
h
5 mm
L
mm
L1
mm
H1
mm
SR
mm
D1
15 mm
ARW
Applicable Rail Width Series
Mini 15 series
AYRM
Applicable To Yiheda Rail Model
IAC/IAF-H16,IAJ/IAM-H16
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models