Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICR80_85 - Limit block (single piece/component), counterbore type, for linear guide • square type
Bill of material
ICR82-15B
CODE
Code
TYPE
Type
BMAT
Body Material
BST
Body Surface Treatment
BC
Buffer Code
SC
Screw Code
NC
Nut code
AGRS
Applicable Guide Rail Specifications
W
54 mm
H
38 mm
A
40 mm
S
20 mm
T
12 mm
M
(fine teeth)
M8×1.0 mm
N
(coarse teeth)
M6×1.0 mm
K
31 mm
DD1
d1
5.5 mm
DD2
d2
9 mm
HH
h
28 mm
L
Effectively Adjust The Stroke(ICR83/84/85)
7~21 mm
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models