You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ICRL-U-4RJ45/SFP-G-DIN
Pepperl+Fuchs
Industrial Communication
Industrial Ethernet
Ethernet Switches
Powered by
CAD模型選擇
{pepperl_fuchs/industrial20communication/industrial20ethernet/ethernet20switches/icrl-u-4rj452fsfp-g-din.prj},{NB=ICRL-U-4RJ45/SFP-G-DIN},{MANUID=ICRL-U-4RJ45/SFP-G-DIN},{NOCUPEROU=1},{VOLUME=0.002},{WEIGHT=0.560},{LENGTH=0.180},{WIDTH=0.180},{DEPTH=0.070},{PRODUCT_PICTURE=../../../_pool_/09/63/d450862a_int.png},{DESCSHORT=Ethernet switch unmanaged gigabit ICRL-U-4RJ45/SFP-G-DIN},{EAN=4050143429578},{MANUTYPEDESC=ICRL-U-4RJ45/SFP-G-DIN},{COO=TW},{CTC=8517 6200 000 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=70114055&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=70114055&LanId=GER}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ICRL-U-4RJ45/SFP-G-DIN - Ethernet Switches
Bill of material
ICRL-U-4RJ45/SFP-G-DIN
PRODUCT_PICTURE
Product Picture
MANUID
ICRL-U-4RJ45/SFP-G-DIN
DESCSHORT
Short Description
Ethernet switch unmanaged gigabit ICRL-U-4RJ45/SFP-G-DIN
EAN
4050143429578
MANUTYPEDESC
Manufacturer Type Description
ICRL-U-4RJ45/SFP-G-DIN
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.560
LENGTH
0.180
WIDTH
0.180
DEPTH
0.070
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求