Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
ICS 5000 to Flanged Adaptor (female) - IC5K 25
Bill of material
Flanged.adap_fem 180/-/0,6/316/BA/IC5k25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
IC5k25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
155 mm
B
mm
D1
mm
D2
mm
D3
mm
ML
Material/Liner
316
NL
Nominal lenght
200 mm
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Terminal Section - IC5K25
    Schiedel
    Inspection Tee - IC5K25
    Schiedel
    Exhaust Terminal (Vertical) - IC5K25
    Schiedel
    Taper Terminal - IC5K25
    Schiedel
    Raincap - PPL06
    Schiedel
    Raincap 80-300 - ICS 25
    Schiedel
    Exhaust Terminal (Horizontal) - IC5K25
    Schiedel
    Flanged Adaptor to ICS 5000 (male) - IC5K 25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Bend 90° - IC5K25
    Schiedel
    Wall Support Side Plates - Accessories
    Schiedel
    Inner Liners/Pipe 500mm - IC5K25
    Schiedel
    Storm Collar - ICS 25
    Schiedel
    Tee 90° - IC5K25
Previews
3D
Dimension
2D
Download CAD models