Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
ICS F04 M12
Bill of material
ICSMB30F04P1M12
CODE
Part Number
DESC
Description
Inductive round sensor
MATCASING
Casing Material
Nickel plated brass
MATFRONT
Sensing part material
gray thermoplastic polyester
SERR
maximum tightening torque
10 Nm
WIDTH
Lenght
mm
WIDTH1
Diameter
m12 mm
TIPO
Output type
PNP normally open
INLETS
Connessione
ACT
Sensor type
DIST
Switching distance (Sn)
mm
UB
Rated operating voltage (Ub)
10 to 36 VDC (including ripple) V
URPP
Ripple (Urpp)
10 %
IO
Nessuna corrente di alimentazione del carico (Io)
≤15 mA
TV
ON delay (tv)
≤20 ms
IE
Output current (Ie)
≤200mA @ 50°C ≤150mA @ 50-70°C
IR
OFF state current (Ir)
≤50 µA
UD
Cduta di tensione (Ud)
Max. 2,5 VDC @200 mA mA
PROT
Protezione
Reverse polarity, short circuits - transients
TRANS
Voltage transients
1kV/0,5J
F
Max. operating frequency (f)
≤2000 Hz
LED1
Indication for ON output
Yellow LED activated
LED2
NO version
Target present
LED3
Indication for output overload/short-circuit
Flashing LED (f=2Hz)
TAMBOP
Operating temperature
-25 +70 °C
TAMBMAG
Storage temperature
-30 +80 °C
TUMOP
Temperatura umidità operativa
5 al 95 di umidità, senza condensa %
TUMMAG
Temperatura umidità magazzino
5 al 95 di umidità, senza condensa %
VIBR
Vibrations IEC 60068-2-6
IEC 60947-5-2/7.4
SHOCK
Shock IEC 60068-2-27
IEC 60947-5-2/7.4
IP
IP Degree of Protection
67
EMC
EMC protection IEC 60947-5-2
8 kV scarica in aria 4kV scarica a contatto
SCAR
IEC 61000-4-2 Electrostatic discharge
3 V/m
RADI
IEC 61000-4-3 Radiated radiofrequency
2 kV
EXP
IEC 61000-4-4 exploasion immunity
3V
RADC
IEC 61000-4-6 Conducted radiofrequency
30 A/m
MTTFD
MTTFd
750 anni @ 50°C
APP
Approvals
CE cULus
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models