You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English (United States)
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3-BC4MB2M-I-200-100-100B-T1-3L-SC-SC
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
XY + Z axis Base mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa3_icspa3_series/xy_z_axis_base_mounted/bc_mb2_asmtab.prj},{NB=ICSA3-BC4MB2M-I-4M-2001111-1001111-100111T113SCSC1(000)},{MOT=60},{XTYPE=4},{COM=4},{LBS=16},{VERS=4},{OPTBRAKEZ=2},{XYZ=2.000},{FC=1},{SERIES1=ICSA3-BC4MB2},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=ISA-MXM-100},{SERIESY=ISA-MYM-100},{SERIESZ=ISA-MXM-100},{CB=50 x 79 x 220},{CBY=50 x 64 x 170},{BRACKET=B-300},{BRACKETZ=N},{ENTYPE=I},{ZT=M},{SX=200},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=SC},{CAMZ=SC},{OPTREV=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
IAI
Description
ICSA3(ICSPA3) - BC_MB2_
Bill of material
ICSA3-BC4MB2M-I-200-100-100B-T1-3L-SC-SC
CNSORDERNO
Order number
ICSA3-BC4MB2M-I-200-100-100B-T1-3L-SC-SC
ICSA3-BC4MB2M-I-200-100-100B-T1-3L-SC-SC
SERIES
Series-Type
ICSA3-BC4MB2M
ICSA3-BC4MB2M
ENTYPE
Encoder type
Incremental
Absolute
Incremental
Absolute
COM
Combination
4
4
ZT
Z axis Type
M
L
H
M
L
H
P
Precision
Standard
Standard
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEX
X axis option : Brake
No
Yes
No
Yes
OPTAQX
X axis option : AQ Seal
No
Yes
No
Yes
OPTLS
X axis option : Limit Switch
No
Yes
No
Yes
OPTCS
X axis option : Creep sensor
No
Yes
No
Yes
XHOME
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBX
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
確定
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEY
Y axis option : Brake
No
Yes
No
Yes
OPTAQY
Y axis option : AQ Seal
No
Yes
No
Yes
OPTLSY
Y axis option : Limit Switch
No
Yes
No
Yes
OPTCSY
Y axis option : Creep sensor
No
Yes
No
Yes
YHOME
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBY
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSY
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
確定
SZ
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
確定
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTAQZ
Z axis option : AQ Seal
No
Yes
No
Yes
OPTLSZ
Z axis option : Limit Switch
No
Yes
No
Yes
OPTCSZ
Z axis option : Creep sensor
No
Yes
No
Yes
ZHOME
Z axis option : Home Reverse Motor Spec
No
Yes
No
Yes
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
POSZ
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
確定
CONT
Controller
T1
T2
T1
T2
CTYPE
Cable Type
Standard cable : Standard length
Standard cable : Length specification
No cable
Standard cable : Standard length
Standard cable : Length specification
No cable
LTC
Cable length
3
5
3
5
m
CAM
Y axis : Cable Managment
Self-standing cable
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Self-standing cable
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
CAMZ
Z axis : Cable Managment
Self-standing cable
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Self-standing cable
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求