Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IAI
Description
ICSB3(ICSPB3)-BD_HB1_
Bill of material
ICSB3-BD4HB1M-WA-80AQ-10AQ-10AQB-T2-3L-CT-CT
CNSORDERNO
Order number
SERIES
Series-Type
ENTYPE
Encoder type
COM
Combination
mm
ZT
Z axis Type
P
Precision
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
OPTIBRAKEX
X axis option : Brake
OPTAQX
X axis option : AQ Seal
OPTLS
X axis option : Limit Switch
OPTCS
X axis option : Creep sensor
XHOME
X axis option : Home Reverse Motor Spec
OPTGBX
X axis option : Guide with ball-retaining mechanism
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
OPTIBRAKEY
Y axis option : Brake
OPTAQY
Y axis option : AQ Seal
OPTLSY
Y axis option : Limit Switch
OPTCSY
Y axis option : Creep sensor
YHOME
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
SZ
Z axis : Stroke
mm
Enter value for SZ
Z axis : Stroke
mm
cm
inch
ft
OPTIBRAKEZ
Z axis option : Brake
Yes
OPTAQZ
Z axis option : AQ Seal
OPTLSZ
Z axis option : Limit Switch
OPTCSZ
Z axis option : Creep sensor
ZHOME
Z axis option : Home Reverse Motor Spec
OPTGBZ
Z axis option : Guide with ball-retaining mechanism
POSZ
Z axis option : Position of slider
mm
Enter value for POSZ
Z axis option : Position of slider
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable length
mm
CAM
Y axis - Z axis : Cable Managment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ICSB3(ICSPB3)-BD_HB2_
    IAI
    ICSB3(ICSPB3)-BF_HB1_
    IAI
    ISB/ISPB - MXMX - 200W
    IAI
    ISB/ISPB - MXM - 100W
    IAI
    ISB/ISPB - SXM - 60W
    IAI
    ICSB3(ICSPB3)-BC_HB1_
    IAI
    ICSB3(ICSPB3)-G2J_HB1_
    IAI
    ICSB3(ICSPB3)-BA_MB1_
    IAI
    ICSB3(ICSPB3)-BL_HB3_
    IAI
    ICSB3(ICSPB3)-BD_HS1_
    IAI
    ICSB3(ICSPB3)-BE_HB3_
    IAI
    ICSB3(ICSPB3)-BC_MB3_
    IAI
    ICSB3(ICSPB3)-BE_HB1_
    IAI
    ICSB3(ICSPB3)-BD_HB3_
Previews
3D
Dimension
2D
Download CAD models