Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IAI
Description
ICSB4(ICSPB4)-BE_HZRM
Bill of material
ICSB4-BE4HZRM-WA-30A1SAQ-20AQ-15B36B-T2-3L-CT-CT
CNSORDERNO
Order number
SERIES
Series-Type
COM
Combination
mm
P
Precision
ENTYPE
Encoder type
Battery Less Abso
SX
X axis : Stroke
mm
Enter value for SX
X axis : Stroke
mm
cm
inch
ft
OPTCDX
X axis option : Cable direction
OPTAQX
X axis option : AQ Seal
Yes
OPTIBRAKEX
X axis option : Brake
OPTHOMEX
X axis option : Home Reverse Motor Spec
OPTGBX
X axis option : Guide with ball-retaining mechanism
POSX
X axis option : Position of slider
mm
Enter value for POSX
X axis option : Position of slider
mm
cm
inch
ft
SY
Y axis : Stroke
mm
Enter value for SY
Y axis : Stroke
mm
cm
inch
ft
OPTAQY
Y axis option : AQ Seal
Yes
OPTIBRAKEY
Y axis option : Brake
OPTHOMEY
Y axis option : Home Reverse Motor Spec
OPTGBY
Y axis option : Guide with ball-retaining mechanism
POSY
Y axis option : Position of slider
mm
Enter value for POSY
Y axis option : Position of slider
mm
cm
inch
ft
SZ
Z axis : Stroke
150 mm
OPTIBRAKEZ
Z axis option : Brake
Yes
POSZ
Z axis option : Position of shaft
mm
Enter value for POSZ
Z axis option : Position of shaft
mm
cm
inch
ft
SRZ
Rotation axis : Stroke
360 mm
OPTIBRAKERZ
Rotation axis option : Brake
Yes
CONT
Controller
T2
LTC
Cable length
mm
Enter value for LTC
Cable length
mm
cm
inch
ft
CAM
Cable track
Standard Cable track
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    CRS-XBA
    IAI
    ICSB4(ICSPB4)-BB_HZRS
    IAI
    IK3-P6BBB3**S
    IAI
    IK3-P6BBC3**S
    IAI
    ICSB3(ICSPB3)-BA_MB1_
Previews
3D
Dimension
2D
Download CAD models