Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ11_16 - Stop block, single piece, non-hole positioning type/side single hole installation type, compact for linear guide rail
Bill of material
ICZ13-15B
CODE
code
TYPE
类型
One-piece, compact limit block
HOL
Limit hole
SCR
screw thread
MAT
Ontology material
SUR
Body surface treatment
SPE
Applicable guide rail specifications
W
16
H
38
B
21
P
11
Q
12
T
28
M
K
31
DD1
d1
6.6
DD2
d2
11
HH
h
6
SER
Matching guide rail width series
Heavy-duty 15 series
MOD
Suitable for yiheda guide rail model
IBJ-H24/IBC-H28
LINK
website link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models