Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ID - SFS Isofast Lastverteilteller
Bill of material
SFS 532964 Insulation Plate Steel zinc plated
CNSORDERNO
Description
ID-70X70
ARTNR
Order number
532964
TYP
Type
ID
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
70 mm
W
Width
70 mm
T
Thickness
1 mm
D
Diameter
7.5 mm
GW
Mass
34.30 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models