Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA33 - Industrial slide rail/10 series.Two section type / three section type/Light load type
Bill of material
IDA33-80
CODE
Code
IDA33
TYPE
Type
Two section type
TYPE1
Type
Two way pull
WIDTH
Width
10.6
MAT
Material
SUS304
HGZD
Length Of Slide Rail
HGXC
Slide Rail Travel
40.2
A
15 mm
B
45 mm
C
60 mm
D
-- mm
BEARING
Load Bearing
5kgf 1副
CKZL
Reference weight
0.01 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models