Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA34 - Industrial slide/10 series.Two section type / three section type/Light load type
Bill of material
IDA34-50
CODE
code
IDA34
TYPE
type
Three section type
TYPE1
type1
Full length extension
WIDTH
width
10.6
MAT
material
SUS304
HGZD
Slide rail length
HGXC
Slide rail distance
50.5
A
30 mm
B
-- mm
C
-- mm
D
-- mm
E
-- mm
BEARING
bearing
5kgf 1副
CKZL
Reference weight
0.01 kg/pcs
LINK
Website link
Website link