Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB61 - Industrial slide rail/81 series.Double row triple section/Medium load
Bill of material
IDB61-304.8.
CODE
Code
IDB61
TYPE
Type
Double-Row Three-Section Type
TYPE1
Type
Total length of stretch
WIDTH
Width
81.3
MAT
Material
SPCC
SUR
Surface Treatment
Galvanized (Blue White)
HGZD
Length Of Slide Rail
HGXC
Slide Rail Travel
326
A
-- mm
B
149.2 mm
C
260.3 mm
D
273.0 mm
BEARING
Load-Bearing (1 Pair)
44kgf 1副
CKZL
Reference weight
0.80 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models