Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
IDC-62 - Tensioners - Adjustable Flange
Bill of material
IDC-62
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
C
C Shaft Diameter
1 Inch
D
D Overall Tensioner Height
1 7/8 Inch
E
E Tensioner Body Height
1 1/2 Inch
F
F Overall Width
4 Inch
G
G Hole Spacing Center to Center
3 Inch
J
J Overall Length
3 Inch
K
K Hole Location
2 Inch
L
L Hole Size
3/8 Inch
APPROXWEIGHT
Approximate Weight
2.82
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models