Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC08 - Medium loaded type, 35 series, three sections, normally open
Bill of material
IDC08-305
CODE
Code
IDC08
TYPE
Types of
Three-section, normally open hold
WID
Width
35.3
MAT
Material
Q235
SUR
Surface Treatment
Galvanized (Blue White)
HGCD
Rail length
mm
HGXC
Rail travel
327.2 mm
A
0.0 mm
B
0.0 mm
C
0.0 mm
D
260.3 mm
E
273.0 mm
F
0.0 mm
CZ
Load bearing (1 pair)
63.6kgf
CKZL
Reference Weight
0.78 kg/pcs
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models