Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC28 - Industrial slide rail/35 series/Three section type/Medium load type
Bill of material
IDC28-406
CODE
Code
IDC28
TYPE
type
Three section type
TYPE1
type
Pull out the locking inner rail to withdraw
WID
width
35
MAT
material
SPCC
SUR
surface preparation
Galvanized(Bluish white)
LEN
Length of slide rail
406
SLI
Slide rail distance
432
A
146.9 mm
B
170 mm
C
310 mm
D
330.9 mm
E
220.2 mm
F
276.0 mm
G
301.0 mm
H
361.0 mm
BEA
50.0 kgf
CKZL
Reference weight
0.8 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models