Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD09 - Industrial slide rail/Heavy duty/28 series two-section type
Bill of material
IDD09-130
CODE
Code
IDD09
TYPE
Type
Two-section 3/4stretch
WID
Width
28
MAT
Material
GCr15
SUR
Surface Treatment
Black Zinc
SL
Length Of Slide Rail
ST
Slide Rail Travel
74
A
2
N
1
LB
Load bearing
61.2
CY
Load Capacity Cy(N)
612
CZ
Load Capacity Cz(N)
430
MX
Bearing Capacity Mx(Nm)
16
MY
Bearing Capacity My(Nm)
21
MZ
Bearing Capacity Mz(Nm)
29
C100
Load factor C100
873
WEI
Reference Weight£¨kg/pcs)
0.26
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models