Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD18_19 - Industrial Slides, 35 Series • Two-section • 1/2 Extension, Two-Way Slide (Heavy Duty Type)
Bill of material
IDD18-210
CODE
Code
TYPE
Types of
Two-section type • 1/2 stretch two-way sliding
WID
width
35 mm
MAT
material
CF53
ST
surface treatment
RL
Rail length
mm
RT
Rail travel
127 mm
N
Number of mounting holes
3 mm
CY
bearing capacity Cy
1066 N
CZ
bearing capacity Cz
745 N
MX
bearing capacity Mx
29 N·m
MY
bearing capacity My
58 N·m
MZ
bearing capacity Mz
81 N·m
C100
Bearing factor C100
1532 N
RW
reference weight
1.11 kg/pcs
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models