Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE31 - Industrial slide (single piece) / slide / built-in outer rail groove surface guide
Bill of material
IDE31-28-L90-A
CODE
model
IDE31
TYPE1
Types of
Slide rail
TYPE2
Types of
Built in type
MAT
material
SPCC
ST
surface treatment
Galvanized (black)
FSS
Fit slider specification
L
mm
Enter value for L
mm
cm
inch
ft
MHT
Mounting hole type
DD
d
5.5 mm
DD1
d1
10.6 mm
DD2
d2
11 mm
HH
h
2.1 mm
W1
28 mm
H2
12.25 mm
P
80 mm
RW
Reference weight
1.0 kg/m
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models