Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE35 - Industrial slide rail(singleton)/slider/Standard.Built in
Bill of material
IDE35-60-A
CODE
code
IDE35
TYPE
type
slider
TYPE1
type
Built in
TYPE2
type
---
MAT
material
GCr15
SUR
surface preparation
---
MSS
Matching slider specification
SLI
Slider type
L
60 mm
D
30 mm
M
M10 mm
DD
d
0 mm
T
60 mm
T1
40 mm
L1
40 mm
L2
0 mm
TT
t
10 mm
TT1
t1
42 mm
SS
s
20 mm
AA
a
8.0 mm
BB
b
20 mm
CC
c
2.5 mm
D1
62.5 mm
FY0
Radial load FY0
8.87 mm
FZ0
Axial load FZ0
2.95 mm
CKZL
Reference weight
0.80 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models