Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE52 - Compact Industrial Slide Rail (Single Piece) ¡¤ 17 Series. Slide Rail/Slider/Light Load Type
Bill of material
IDE52-L100-Y
CODE
Code
IDE52
TYPE
Type
Slide Rails
TYPE1
Type
Anti-Reflection Type
MAT
Material
A6061
SUR
Surface Treatment
Hard Anodizing
COLOUR
Color
Black
L
mm
Enter value for L
mm
cm
inch
ft
AZK
Mounting hole
Y ( With Mounting Hole )
P
60 mm
DD
d
3.5 mm
STA
Static Load
50 N
CKZL
Reference weight
0.15 kg/m
N
2
E
E=[L-(N-1)x60]/2
LINK
Hyperlinks
Hyperlinks
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型