Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE72 - Compact Industrial Slide Rail (Single Piece) ¡¤ 40 Series. Slide Rail/Slider/Heavy Duty Load Type
Bill of material
IDE72-L100-Y
CODE
Code
IDE72
TYPE
Type
Slide Rails
TYPE1
Type
Anti-Reflection Type
MAT
Material
A6061
SUR
Surface Treatment
Hard Anodizing
COLOUR
Color
Black
L
mm
Enter value for L
mm
cm
inch
ft
AZK
Mounting hole
Y ( With Mounting Hole )
P
60 mm
DD
d
4.5 mm
STA
Static Load
700 N
CKZL
Reference weight
0.45 kg/m
N
2
E
E=[L-(N-1)x60]/2
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models