Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE92 - Compact industrial slide (single piece)/Convex slide/Convex slider/Plane sliding membrane (heavy duty type)
Bill of material
IDE92-L200-Y
CODE
code
IDE92
TYPE
type
Convex slide
TYPE1
type1
Antireflective type
MAT
material
A6061
SUR
surface preparation
Hard anodizing
COLOUR
colour
black
L
mm
Enter value for L
mm
cm
inch
ft
AZK
Mounting hole
Y(With mounting hole)
P
150 mm
DD
d
4.5 mm
STA
Static load
1000 N
CKZL
Reference weight
1.14 kg/m
N
2
E
E=[L-(N-1)x150]/2
LINK
Website link
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD