您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
IDFA100F-40
SMC
airline_equipment
air_dryers
refrigerated_air_dryers
IDFA*E/F Refrigerated Air Dryer
Powered by
CAD模型選擇
{smc/airline_equipment/air_dryers/refrigerated_air_dryers/idfa/idfa_f-40.prj},{NB=IDFA100F-40},{SIZE=100},{VOLTAGE=(40) Three-phase 400 VAC (50 Hz)},{OPTION1=},{OPTIONG=},{OPTION2=},{OPTION3=},{OPTION4=},{PORT=R2},{A=670},{B=1120},{C=1276},{D=267},{E=460},{F=1375},{G=335},{K=20},{L=712},{M=107},{N=700},{P=752}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
IDFA_F-40 - Refrigerant R407C (HFC)/For Use in Europe
Bill of material
IDFA100F-40
SIZE
Size
100
100
VOLTAGE
Voltage
(40) Three-phase 400 VAC (50 Hz)
OPTION1
Option:Anti-corrosive treatment for copper tube
(-) None
(C) Anti-corrosive treatment for copper tube
(-) None
(C) Anti-corrosive treatment for copper tube
OPTIONG
Chinese label
(-) None
(G) With Chinese labels and a Chinese operation manual
(-) None
(G) With Chinese labels and a Chinese operation manual
OPTION2
Option:Moderate pressure specification
(-) None
(K) Moderate pressure specification (1.6MPa)
(-) None
(K) Moderate pressure specification (1.6MPa)
OPTION3
Option:With a circuit breaker
(-) None
(R) With a circuit breaker
(-) None
(R) With a circuit breaker
OPTION4
Option:With a timer controlled solenoid valve type auto drain
(-) None
(V) With a timer controlled solenoid valve type auto drain
(-) None
(V) With a timer controlled solenoid valve type auto drain
PORT
Port size
R2
R2
A
670
670
mm
B
1120
1120
mm
C
1276
1276
mm
D
267
267
mm
E
460
460
mm
F
1375
1375
mm
G
335
335
mm
K
20
mm
L
712
712
mm
M
107
107
mm
N
700
700
mm
P
752
752
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求