Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
IDG_UNIT-X032 - Membrane Air Dryer Unit Type: With Differential Pressure Gauge
Bill of material
IDG5V4-01-X032
SIZE
Size
DPFR
Standard dew point temperature(egree Celsius)/Outlet air flow rate(L/min)
COMPONENTS
Components
(V) Mist separator + Micro mist separator + Membrane air dryer + Regulator + Differential pressure gauge
EC
Equipment connection
(4) Modular connection
THREAD1
Thread type
PORT
Port size
DDM
Drain discharge method
SEMI
Semi-standard
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    F1000/F2000/F3000/F4000/F6000/F8000-W Series - Air filter, Standard white series
    Yiheda 3D Electronic Gallery
    WFF03 - Triple assembly
    Duplomatic
    M63 - Pressure gauge
    Festo
    FRC (USA) - Service unit combination
    Wilo
    4 Poles
    AirTAC
    GAUGE - Pressure Gauge
    Huelsen
    Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, PN10/16/40, acc. to EN 1092-1
    AirTAC
    AFR BFR - Filter and Regulator
    SMC
    AMH - Micro Mist Separator With Pre-filter
    SMC
    AMF - Odor Removal Filter
    SMC
    IDG_UNIT-X016 - Membrane Air Dryer Unit Type: With Element Service Indicator
    SMC
    KQT Uni Union Tee - One-touch Fitting Uni Thread Tee
    Wilo
    36m³/h (nominal flow), PN16
    Wilo
    2m³/h (nominal flow), PN25
Previews
3D
Dimension
2D
Download CAD models