Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX fitting BXA ISO, Epoxy barriernickel plated brass - ATEX conduit fittings
Bill of material
836.020.0
CNSORDERNO
Article No.
T
Thread
ST
Size
Inch
ID
Clamping range
mm
A
Length
mm
B
Length
15 mm
B1
Length
1.5 mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
mm
L1
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models