Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX gland BXN-316 NPT, Epoxy barrier, Stainless steel AISI-316 - ATEX cable glands
Bill of material
837.220.9
CNSORDERNO
Article No.
T
Thread
ID
Clamping range
mm
A
Length
mm
B
Length
15 mm
B1
Length
1.5 mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
mm
L1
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Stainless steel AISI-316
INFO
PDF Info
PDF Info
P3
T3 PITCH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models