Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX gland RAC-316 ISO, EPDM, EMC Stainless steel AISI-316 - ATEX cable glands
Bill of material
839.824.9
CNSORDERNO
Article No.
T
Thread
ID
Clamping range
mm
A
Length
mm
B
Length
15 mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
mm
D
Diameter
mm
LD1
Length
mm
LD2
Length
mm
L1
Length
mm
L2
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Stainless steel AISI-316
TMIN
Temp min.
-40 °C
TMAX
Temp max.
100 °C
DS
Protection Class
IP 66/IP 68
TP
Type Pack
CT
ZTN
Customs number
73269098
EAN
EAN-Code
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models