Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX gland RAC-316 NPT, EPDM, EMC Stainless steel AISI-316 - ATEX cable glands
Bill of material
839.924.9
CNSORDERNO
Article No.
T
Thread
ID
Clamping range
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
mm
D
Diameter
mm
LD1
Length
mm
LD2
Length
mm
L1
Length
mm
L2
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Stainless steel AISI-316
TMIN
Temp min.
-40 °C
TMAX
Temp max.
100 °C
DS
Protection Class
IP 66/IP 68
TP
Type Pack
CT
ZTN
Customs number
73269098
EAN
EAN-Code
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models